60B8h, 68B8h Touch probe function - Axis #
Controls the function of the two touch probes associated with an axis.
See Touch Probes.
| Bit | Value | Touch Probe | Description |
|---|---|---|---|
| 0 | 0 | 1 | Disable touch probe 1 |
| 1 | Enable touch probe 1 | ||
| 1 | 0 |
Trigger first event |
|
| 1 | Trigger continuous | ||
| 3, 2 | 00b |
Trigger with touch probe 1 input (DIN1) |
|
| 01b | Trigger on zero pulse from feedback | ||
| 10b | Trigger defined in object 60D0h sub-index 01h | ||
| 11b | Reserved | ||
| 4 | 0 | Disable sampling at positive edge of touch probe 1 | |
| 1 | Enable sampling at positive edge of touch probe 1 | ||
| 5 | 0 | Disable sampling at negative edge of touch probe 1 | |
| 1 | Enable sampling at negative edge of touch probe 1 | ||
| 6, 7 | - | Reserved | |
| 0 | 0 | 2 | Disable touch probe 2 |
| 1 | Enable touch probe 2 | ||
| 9 | 0 |
Trigger first event |
|
| 1 | Trigger continuous | ||
| 11, 10 | 00b |
Trigger with touch probe 2 input (DIN2) |
|
| 01b | Trigger on zero pulse from feedback | ||
| 10b | Trigger defined in object 60D0h sub-index 02h | ||
| 11b | Reserved | ||
| 12 | 0 | Disable sampling at positive edge of the touch probe 2 | |
| 1 | Enable sampling at positive edge of the touch probe 2 | ||
| 13 | 0 | Disable sampling at negative edge of the touch probe 2 | |
| 1 | Enable sampling at negative edge of the touch probe 2 | ||
| 14, 15 | - | Reserved |
Axis 1
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Touch probe function - Axis 1 | 60B8h | 0h | Unsigned16 | - | - | Read/Write | Yes |
Axis 2
| Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|
| Touch probe function - Axis 2 | 68B8h | 0h | Unsigned16 | - | - | Read/Write | Yes |





